Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SPE - Single-flanged Wheel
Bill of material
250 SPEK 50
ORDERNO
Article-number
250 SPEK 50
WDWOF
Wheel-Ø without flange
250 mm
WDWF
Wheel-Ø with flange
290 mm
TRW
Tread width
60 mm
WW
Wheel width
75 mm
LC
Load capacity
4500 kg
HW
Hub width
75 mm
WB
Wheel bearing
2 Ball bearings ZZ
BD
Bore diameter
50 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices